(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-bracket, MSCL Series【2 Pieces Per Package】

L-bracket, MSCL Series
  • Volume Discount

L-bracket (MSCL Series)

[Features]
· To be used for mounting circuit boards or chassis other than MSC type MS/MSN/MSY/MO/MON/MOY dedicated chassis.
· L-bracket-only product.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSCL-16
MSCL-23
MSCL-28
MSCL-35
MSCL-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSL
(mm)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1091.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10161.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10211.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10281.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10381.5

Loading...

  1. 1

Basic Information

Type Angle Color/Surface treatment Trivalent chromate t(mm) 1.6
Material Iron

Additional Products in this Category

Tech Support