(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - CP Series Cord Protector【10 Pieces Per Package】

Cable Glands - CP Series Cord Protector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Cable Glands - CP Series Cord Protector
  • Volume Discount

Cord protector

[Features]
· Cord protector that protects cords from twisting and pulling.
· Can be reliably mounted from the back side of the panel using a nut.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-5R1
CP-6P1
CP-6P3
CP-6R1
CP-6W2
CP-7R1
CP-7R3
CP-127B
CP-F21
CP-F23
CP-F31
CP-F32
CP-F41
CP-F42
CP-F42L
CP-F42LF
CP-F52F
CP-F53
CP-Y85B
CP-Y85G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Color Protection Function (Environmental Resistance) Color specifications/surface treatment H
(mm)
t
(mm)
L
(mm)
Φ
(mm)
Material Standard
(UL94)
Appropriate mounting plate thickness
(mm)
Applicable wire diameter Φ
(mm)
Notes Mounting hole dimensions ∅
(mm)

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

10Cable Gland TypeΦ6.2~7.4mmBlackFlame RetardanceBlack11.04.1-12.3Nylon 66V-20.5 to 1.66.2 to 7.4-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ7.4~8.2mmBlackFlame RetardanceBlack14.85.8-15.7Nylon 66V-20.5 to 1.67.4 to 8.2-15.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ7.4~8.2mmBlackFlame RetardanceBlack14.85.6-15.7Nylon 66V-21.9 to 3.27.4 to 8.2-15.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ8.2~9.2mmBlackFlame RetardanceBlack14.55.5-16.0Nylon 66V-20.5 to 1.68.2 to 9.2-15.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ7.6mmBlackFlame RetardanceBlack11.04.6-12.6Nylon 66V-21.8 to 2.37.6-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ9.2~10.5/11.0mmBlackFlame RetardanceBlack19.37.8-19.2Nylon 66V-20.5 to 1.69.2 to 10.5/11The mounting hole dimensions depend on the wire that will be used. Refer to the catalog.19/19.8

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ9.2~10.5/Φ11.0mmBlackFlame RetardanceBlack19.37.7-19.3Nylon 66V-21.9 to 3.29.2 to 10.5/11The mounting hole dimensions depend on the wire that will be used. Refer to the catalog.19/19.8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Joint TypeΦ5.8~6.8mmBlack-Black32--12Vinyl chloride/PolyethyleneNone1.5 to 2.05.8 to 6.8-12.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ2.3×4.5/Φ2.8×5.3mmBlackFlame RetardanceBlack10.34-9.2Nylon 66V-20.5 to 1.62.3 x 4.5/2.8 x 5.3-9.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ2.3×4.5/Φ2.8×5.3mmBlackFlame RetardanceBlack10.34-9.5Nylon 66V-21.8 to 3.22.3 x 4.5/2.8 x 5.3-9.5

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ3.0×5.6mmBlackFlame RetardanceBlack10.34-11.0Nylon 66V-21.0 to 1.63 x 5.6-11

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×5.6mmBlackFlame RetardanceBlack10.33.3-11.4Nylon 66V-21.9 to 2.53 x 5.6-11

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×7.1/Φ3.8×7.6mmBlackFlame RetardanceBlack10.74.1-12Nylon 66V-20.5 to 1.63 x 7.1/3.8 x 7.6-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.0×7.1/Φ3.8×7.6mmBlackFlame RetardanceBlack10.54-11.8Nylon 66V-21.8 to 2.53 x 7.1/3.8 x 7.6-12.7

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ3~5.6/Φ3.8~7.1mmBlackFlame RetardanceBlack13.5-17.7-Nylon 66V-21.8 to 2.63 to 5.6/3.8 to 7.1-12.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3.3~6.6/Φ3.6~7.2mmBlackFlame RetardanceBlack21-3310Nylon 66V-21.5 to 2.03.3 to 6.6/3.6 to 7.2The mounting hole dimensions depend on the wire that will be used. Refer to the catalog.12.7 to 13.2/13.2 to 13.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ4.6×8mmBlackFlame RetardanceBlack9.8-3611.5Nylon 66V-20.8 to 2.34.6 x 8-14.3

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ5.0×10.4mmBlackFlame RetardanceBlack15.56.5-13.0Nylon 66V-21.8 to 3.55 x 10.4-14.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Joint TypeVFFΦ0.75×2mmBlack-Black28--9Vinyl chloride/PolyethyleneNone1.5 to 2.0VFF0.75 x 2-9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Joint TypeVFFΦ0.75×2mmGrey-Light gray28--9Vinyl chloride/PolyethyleneNone1.5 to 2.0VFF0.75 x 2-9

Loading...

  1. 1

Basic Information

Material Resin

Additional Products in this Category

Tech Support