(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Power Strip, Construction Use, 2 Sockets

Part Number

Configured Part Number is shown.

Part Number
TAP-K2L-1
TAP-K2L-3
TAP-K2L-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Cable length
(m)
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 magnetic release prevention Number of Insertion Openings/Split Openings 2
Switch Type None Plug angle (draw direction at front position) L type Rated current(A) 15
Rated voltage(V) 125 Supported countries (standards) Japan (PSE) Number of cores 3
Cable type 3P code With or without noise filter None With/without magnet Present

Additional Products in this Category

Tech Support