(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Circuit Plate ZQV 4N Series

Short Circuit Plate ZQV 4N Series
  • Volume Discount

Short circuit plate for 4 mm2 terminals / for W series

[Features]
· Continuous cross-connection: ZQV 2.5N/20 (20-pole) and ZQV 4N/20 (20-pole) are ideal for shortening work times when producing customized configurations with the required number of poles (e.g. with tool KT ZQV – 9002170000).
· More than 20 poles in a row are not recommended because of the resulting tolerances in the terminals.

PDF

Part Number

Configured Part Number is shown.

1758260000

 
Part Number
1758260000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1758260000 in the Short Circuit Plate ZQV 4N Series series.

Additional Products in this Category

Tech Support