(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Bare【1,000 Pieces Per Package】

Crimp Terminal - Ferrules, Bare
  • Volume Discount

Ferrules with covers (H sleeves) (wire: 0.25 to 185 mm2 (AWG 24-350MCM, DIN 46228 compliant)

[Features]
· Wire range: 0.14 to 150 mm2 (AWG26-AWG6).
· Material: Copper (tin plated).
· Collar part: Polypropylene.
· Heat resistance temperature: 105°C.
· Conforming standards: Based on DIN46228 section 4.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0282600000
9004050000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall length C
(mm)
Model Coating peel length
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106H0,5/66.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010H0,5/1010.0

Loading...

  1. 1

Basic Information

Type Crimp terminal without cover Shape Sleeve Inner diameter A(Φ) 1
Outer diameter B(mm) 2.1 AWG size(AWG) 20 Representative standards CSA
Applicable wire size(mm2) 0.5 Number of wires inserted For one insertion Material Copper (tin plating)
Packing Type Loose pack Number with packs(Piece) 1000 Maximum Operating Temperature(℃) 105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.