(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Insulated, Two Wire Insertion【100-500 Pieces Per Package】 (Part Numbers)

Crimp Terminal - Ferrules, Insulated, Two Wire Insertion
  • Volume Discount

Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20- 6), DIN 46228 compliant)

[Features]
· Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20-6), DIN46228 compliant)

(i)Caution

PDF

Part Number

Configured Part Number is shown.

9004770000

 
Part Number
9004770000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Model Applicable wire size
(mm2)
Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2-wire insertion)
(mm)
Wire coating internal diameter B (for 2-wire insertion)
(mm)
Coating peel length
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.75.5 x 31718[Others] GrayH0,75/17D ZH GR SV0.755 series each bag10010.05.53.013.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Representative standards CSA
Number of wires inserted For 2 wire insertion Material Copper (tin plating)/Polypropylene Sleeve thickness S1(mm) 0.15
Insulation thickness S2(mm) 0.3 Maximum Operating Temperature(℃) 105

Please check the type/dimensions/specifications of the part 9004770000 in the Crimp Terminal - Ferrules, Insulated, Two Wire Insertion series.

Products like this...

Part Number
9004750000
9037200000
9037240000
9037290000
9037300000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Model Applicable wire size
(mm2)
Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2-wire insertion)
(mm)
Wire coating internal diameter B (for 2-wire insertion)
(mm)
Coating peel length
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.62016[Others] BlackH1,5/20D SW ZH SV1.55 series each bag10012.06.53.615.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.45 x 31420[Others] OrangeH0,5/14 ZH OR0.5Loose pack5008.05.03.011.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.75.5 x 31618[White] WhiteH0,75/16 ZH W0.75Loose pack50010.05.53.013.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.61616RedH1,5/16 ZH R1.5Loose pack5008.26.53.611.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.62016RedH1,5/20 ZH R1.5Loose pack50012.06.53.615.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.