(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Display Cables - DVI, Single Link

Display Cables - DVI, Single Link
  • Volume Discount

[Features]
This is a DVI LCD connector cable. Also used for extension.

Part Number

Configured Part Number is shown.

Part Number
KC-DVI-1SL
KC-DVI-2SL
KC-DVI-3SL
KC-DVI-15SL
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector type CN1 Connector type CN2 Length
(m)
1 Piece(s)Available

8 Days or more

DVI-D maleDVI-D male1
1 Piece(s)Available

8 Days or more

DVI-D maleDVI-D male2
1 Piece(s)Available

8 Days or more

DVI-D maleDVI-D male3
1 Piece(s)Available

8 Days or more

VGA (male)VGA (male)1.5

Loading...

  1. 1

Basic Information

Type Cable with ferrite core By cable type DVI Color Black
Finished outer diameter(mm) 5.2 Cable standard UL20276 Features With ferrite core
Connector specification 24-pin male (DVI-D) inch screw (4-40) /24-pin male (DVI-D) inch screw (4-40)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.