(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Display Cables - Analog RGB

Display Cables - Analog RGB
  • On Sale Till 07/03/2025
  • Volume Discount

[Features]
A computer-CRT connection cable/switcher/distributor with HD15-Pin analog RGB terminal.

Part Number

Configured Part Number is shown.

Part Number
KB-HD152K
KB-HD154K
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

Same day

Stock

4

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
By cable type Analog RGB Color Light gray Finished outer diameter(mm) 6.5
Connector specification 15-pin male inch screw (4-40) /15-pin male inch screw (4-40)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.