(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corrugated Tube (wrap wound type)

Corrugated Tube (wrap wound type)
  • Volume Discount

A slit is provided for easy storage. Made of lightweight, flame-retardant polypropylene.

[Features]
· A slit has been added for easy wire housing.
· Cutting can be done easily using a knife, etc.
· Lightweight, superior shock resistance, and excellent strength of stability.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KCTN-05L
KCTN-07L
KCTN-10L
KCTN-13L
KCTN-15L
KCTN-19L
KCTN-22L
KCTN-25L
KCTN-28L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(mm)
Length
(mm)
Tube nominal diameter (inner diameter)
(φ)
1 Piece(s)Available

8 Days or more

-55005
1 Piece(s)Available

13 Days or more

1075007
1 Piece(s)Available

13 Days or more

101040010
1 Piece(s)Available

13 Days or more

101320013
1 Piece(s)Available

13 Days or more

101520015
1 Piece(s)Available

8 Days or more

101910019
1 Piece(s)Available

13 Days or more

102210022
1 Piece(s)Available

13 Days or more

102510025
1 Piece(s)Available

8 Days or more

-2810028

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape With Slit Operating Temperature (Minimum)(℃) -20
Operating Temperature (Maximum)(℃) 60 Color Black Protection Function (Environmental Resistance) Flame Retardance
Color Black Material Flame retardant polypropylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.