(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, TX Series, Standard Screw, Direct Mounting

Terminal Block - Assembly, TX Series, Standard Screw, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on TX Assembly Terminal Block Self-Up (Kasuga Electric Works) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TXM10S02
TXM10S08
TXM10S10
TXM10S18
TXM10S24
TXM10S30
TXM10SM305
TXM10002
TXM1003
TXM10003
TXM1004
TXM10004
TXM1005
TXM1006
TXM10006
TXM1008
TXM1010
TXM1014
TXM1015
TXM1020
TXM15003
TXM15004
TXM20002
TXM2003
TXM20003
TXM2004
TXM2006
TXM2012
TXM2014
TXM30002
TXM3003
TXM30003
TXM3004
TXM30004
TXM3006
TXM30006
TXM3008
TXM3012
TXM3015
TXM40002
TXM40003
TXM40004
TXM40006
TXM5002
TXM5003
TXM5006
TXM5008
TXM5009
TXM5010
TXM5015
TXM6003
TXM6004
TXM6005
TXM6006
TXM6009
TXM6012
TXM708
TXM710
TXM716
TXM718
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Rated Current (IEC)
(A)
Rated Current (UL)
(A)
1 Piece(s)Available

10 Days or more

2M3.5202015
1 Piece(s)Available

10 Days or more

8M3.5202015
1 Piece(s)Available

10 Days or more

10M3.5202015
1 Piece(s)Available

10 Days or more

18M3.5202015
1 Piece(s)Available

10 Days or more

24M3.5202015
1 Piece(s)Available

8 Days or more

30M3.5202015
1 Piece(s)Available

10 Days or more

5M3202015
1 Piece(s)Available

8 Days or more

2M8130140115
1 Piece(s)Available

8 Days or more

3M3.5202520
1 Piece(s)Available

8 Days or more

3M8130140115
1 Piece(s)Available

8 Days or more

4M3.5202520
1 Piece(s)Available

8 Days or more

4M8130140115
1 Piece(s)Available

8 Days or more

5M3.5202520
1 Piece(s)Available

10 Days or more

6M3.5202520
1 Piece(s)Available

8 Days or more

6M8130140115
1 Piece(s)Available

8 Days or more

8M3.5202520
1 Piece(s)Available

8 Days or more

10M3.5202520
1 Piece(s)Available

10 Days or more

14M3.5202520
1 Piece(s)Available

10 Days or more

15M3.5202520
1 Piece(s)Available

10 Days or more

20M3.5202520
1 Piece(s)Available

8 Days or more

3M8175190175
1 Piece(s)Available

8 Days or more

4M8175190175
1 Piece(s)Available

10 Days or more

2M10240300230
1 Piece(s)Available

8 Days or more

3M4404030
1 Piece(s)Available

10 Days or more

3M10240300230
1 Piece(s)Available

8 Days or more

4M4404030
1 Piece(s)Available

8 Days or more

6M4404030
1 Piece(s)Available

10 Days or more

12M4404030
1 Piece(s)Available

10 Days or more

14M4404030
1 Piece(s)Available

8 Days or more

2M10310350285
1 Piece(s)Available

8 Days or more

3M5506050
1 Piece(s)Available

8 Days or more

3M10310350285
1 Piece(s)Available

8 Days or more

4M5506050
1 Piece(s)Available

10 Days or more

4M10310350285
1 Piece(s)Available

8 Days or more

6M5506050
1 Piece(s)Available

10 Days or more

6M10310350285
1 Piece(s)Available

8 Days or more

8M5506050
1 Piece(s)Available

10 Days or more

12M5506050
1 Piece(s)Available

10 Days or more

15M5506050
1 Piece(s)Available

10 Days or more

2M12500540380
1 Piece(s)Available

10 Days or more

3M12500540380
1 Piece(s)Available

10 Days or more

4M12500540380
1 Piece(s)Available

10 Days or more

6M12500540380
1 Piece(s)Available

10 Days or more

2M5806030
1 Piece(s)Available

10 Days or more

3M5806030
1 Piece(s)Available

10 Days or more

6M5806030
1 Piece(s)Available

8 Days or more

8M5806030
1 Piece(s)Available

10 Days or more

9M5806030
1 Piece(s)Available

8 Days or more

10M5806030
1 Piece(s)Available

8 Days or more

15M5806030
1 Piece(s)Available

8 Days or more

3M69011080
1 Piece(s)Available

8 Days or more

4M69011080
1 Piece(s)Available

8 Days or more

5M69011080
1 Piece(s)Available

8 Days or more

6M69011080
1 Piece(s)Available

10 Days or more

9M69011080
1 Piece(s)Available

10 Days or more

12M69011080
1 Piece(s)Available

10 Days or more

8M3151510
1 Piece(s)Available

8 Days or more

10M3151510
1 Piece(s)Available

10 Days or more

16M3151510
1 Piece(s)Available

8 Days or more

18M3151510

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Number of I/O 1:1

Additional Products in this Category

Tech Support