(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - DIN Rail Mounting, Finger-Safe【20-50 Pieces Per Package】

Terminal Block - DIN Rail Mounting, Finger-Safe
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3, M3.5, M4, M5
•Wiring Method : Screw
•Mounting Method : DIN Rail Mounting
For complete product overview and details on Finger Protection Terminal Block Jump-Up (Rail) (Kasuga Electric Works) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TFE20
TFP15
TFP20
TFP40
TFP80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)
Rated Current (IEC)
(A)
Rated Current (UL)
(A)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3.5---

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3151510

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3.5202015

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4404025

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5806030

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Number of Poles(Pole) 1 Number of I/O 1:1

Additional Products in this Category

Tech Support