(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Double Level, DIN Rail Mounting, Finger-Safe【20 Pieces Per Package】

Terminal Block - Double Level, DIN Rail Mounting, Finger-Safe
  • Volume Discount

•Number of I/O : Others
•Screw Size : M3, M3.5
•Wiring Method : Screw
•Mounting Method : DIN Rail Mounting
For complete product overview and details on Finger Protection 2-Staged Terminal Block Jump-Up (Rail) (Kasuga Electric Works) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TTFP203
TTFP2035
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Number of Poles(Pole) 1 Number of I/O Others Rated Current (JIS)(A) 20
Rated Current (IEC)(A) 20 Rated Current (UL)(A) 15

Additional Products in this Category

Tech Support