(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - Cleat Mount, PVC

Insulated Supports - Cleat Mount, PVC
  • Volume Discount

Use the free cleat mount for damping wire vibrations.

[Features]
· Holes have been drilled into the extruded resin material at 20 mm intervals.
· Cables can be simply supported at intermediate locations by using zip ties.

Part Number

Configured Part Number is shown.

FKT-1000

Part Number
FKT-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Width x height x length(mm) Length 900 Material/surface treatment PVC Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part FKT-1000 in the Insulated Supports - Cleat Mount, PVC series.

Additional Products in this Category

Tech Support