(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel End Cap【50 Pieces Per Package】

Channel End Cap
  • Volume Discount

An ABC channel terminal protective cap.
[Features]
· Prevents damage from occurring due to burrs, etc. on the cut surface, thereby helping improve safety.
There is no need to process cut surfaces, thereby helping improve work efficiency.
Made of soft vinyl chloride resin.
Resin wall thickness: 1.5 mm.
[Applications]
For protecting the ends of ABC channels.

Part Number

Configured Part Number is shown.

Part Number
AVC-25
AVC-30
AVC-40
AVC-50
CVC-19
CVC-20
CVC-23
CVC-29
CVC-30
CVC-44
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFeatures Number with packs
(Piece)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-Adapted to ABC channel A2550

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Adapted to ABC channel A3050

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Adapted to ABC channel A4050

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Adapted to ABC channel A5050

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Adapted to ABC channel C1950

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Compatible ABC Channel C20, C2250

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Compatible ABC channel C29-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Compatible ABC channel C29-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Adapted to ABC channel C3050

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Adapted to ABC channel C4450

Loading...

  1. 1

Basic Information

Type Channel / Rail Part Material/surface treatment Soft vinyl chloride resin

Additional Products in this Category

Tech Support