(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crossbars for Slim Breakers【1-100 Pieces Per Package】

Crossbars for Slim Breakers
  • Volume Discount

Crossbars for neutral terminal integrated breakers.

[Features]
· The structure does not cause uneveness on the main line bar, so it can be used with conventional designs.
· Also, the wiring work is easy.
· An insulated tube allowing you to use the product with confidence has been provided.

Part Number

Configured Part Number is shown.

Part Number
SB-C-30
SB-C-35
SB-C-44
SB-C-56
SB-S-30
SB-S-35
SB-S-44
SB-S-56
SB-T-30
SB-T-35
SB-T-44
SB-T-56
SB-TC-30
SB-TC-35
SB-TC-44
SB-TC-56
SB-TK-30
SB-TK-35
SB-TK-44
SB-TK-56
SB-TS-30
SB-TS-35
SB-TS-44
SB-TS-56
SBJ-C-35
SBJ-S-35
SBJ-T-35
SBJ-TC-35
SBJ-TK-35
SBJ-TS-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Bus pitch / bus thickness
(mm)
Number with packs
(Piece)

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1020 x 19 x 1223050

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1020 x 15.1 x 1423550
50 Piece(s)Available

11 Days or more

1020 x 23 x 19244100
50 Piece(s)Available

11 Days or more

1020 x 19 x 18256100

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017 x 19 x 1223050

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 19 x 1423550
50 Piece(s)Available

11 Days or more

1017 x 23 x 19244100
50 Piece(s)Available

11 Days or more

1017 x 19 x 18256100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017 x 2 x 3730100

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 5.9 x 4235100

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 6 x 5844100

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 2 x 4156100

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 19 x 6730100
50 Piece(s)Available

11 Days or more

1017 x 15.1 x 7735100
50 Piece(s)Available

11 Days or more

1017 x 23 x 10244100
50 Piece(s)Available

11 Days or more

1017 x 19 x 9756100
50 Piece(s)Available

11 Days or more

1015 x 19 x 9730100
50 Piece(s)Available

11 Days or more

1015 x 15.1 x 11235100

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1015 x 23 x 1464450

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1015 x 19 x 1535650
50 Piece(s)Available

11 Days or more

1017 x 19 x 9730100

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 15.1 x 1123550

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 23 x 1464450
50 Piece(s)Available

11 Days or more

1017 x 19 x 15356100
50 Piece(s)Available

11 Days or more

1020 x 23 x 14235100

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

1017 x 23 x 1423550
50 Piece(s)Available

11 Days or more

1017 x 6 x 4235100
20 Piece(s)Available

11 Days or more

1020 x 23 x 7735100
20 Piece(s)Available

11 Days or more

1015 x 23 x 11235100
20 Piece(s)Available

11 Days or more

1020 x 20 x 1123550

Loading...

  1. 1

Basic Information

Type Bracket Material/surface treatment Tin-plated Rated current(A) 20

Additional Products in this Category

Tech Support