(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Terminal【10-200 Pieces Per Package】

Ground Terminal
  • Volume Discount

A ground terminal conforming to the standards of the Japanese Ministry of Land, Infrastructure, and Transport.

[Features]
· The copper and steel plates are silver plated, so no peeling is caused by heat during welding.
· A variety of types are available from 1 to 4 holes with a rated current of up to 400 A.
· The ECK-type ground terminals are convenient for use in confined places where it is difficult to tighten the bolts, such as in corners, etc.
· The green bolts are also available in various types. (Ground terminals are not included—please order separately.)

Part Number

Configured Part Number is shown.

Part Number
E5-1
E5-1-10P
E5-2
E5-2-10P
E5-3
E5-3-10P
E5-4
E5-4-10P
E6-1
E6-1-10P
E6-2
E6-2-10P
E8-1
E8-1-10P
E8-2
E8-2-10P
EC5-1
EC5-1-10P
EC5-2
EC5-2-10P
EC5-3
EC5-3-10P
EC5-4
EC5-4-10P
EC6-1
EC6-1-10P
EC6-2
EC6-2-10P
EC6-3
EC6-3-10P
EC6-4
EC6-4-10P
EC8-1
EC8-1-10P
EC8-2
EC8-2-10P
EC8-3
EC8-3-10P
EC8-4
EC8-4-10P
EC10-1
EC10-1-10P
EC10-2
EC10-2-10P
EC10-3
EC10-3-10P
EC10-4
EC10-4-10P
ECK6-2
ECK6-2-10P
ECK8-2
ECK8-2-10P
ECK10-2
ECK10-2-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Screw specifications Features Number with packs
(Piece)

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 8.2 x length 40M5E-type 1-M5100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 8.2 x length 40M5E-type 1-M510

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 8.2 x length 40M5E-type 2-M5100

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 8.2 x length 40M5E-type 2-M510

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 8.2 x length 55M5E-type 3-M5100

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

10Width 15 x height 8.2 x length 55M5E-type 3-M510

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 8.2 x length 70M5E-type 4-M550

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 8.2 x length 70M5E-type 4-M510

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 9.2 x length 40M6E-type 1-M6100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 9.2 x length 40M6E-type 1-M610

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 9.2 x length 40M6E-type 2-M6100

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 9.2 x length 40M6E-type 2-M610

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 9.2 x length 50M8E-type 1-M850

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 20 x height 9.2 x length 50M8E-type 1-M810

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 20 x height 9.2 x length 50M8E-type 2-M850

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 9.2 x length 50M8E-type 2-M810

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 15 x length 40M5EC type 1-M5200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 15 x length 40M5EC type 1-M510

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 15 x length 40M5EC type 2-M5200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 15 x length 40M5EC type 2-M510

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 15 x length 55M5EC type 3-M5200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 15 x length 55M5EC type 3-M510

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 15 x length 70M5EC type 4-M5200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 15 x length 70M5EC type 4-M510

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 40M6EC type 1-M6200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 40M6EC type 1-M610

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 40M6EC type 2-M6200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 16 x length 40M6EC type 2-M610

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 55M6EC type 3-M6200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 55M6EC type 3-M610

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x height 16 x length 70M6EC type 4-M6200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 15 x height 16 x length 70M6EC type 4-M610

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 16 x length 50M8EC type 1-M8200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 16 x length 50M8EC type 1-M810

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 20 x height 16 x length 50M8EC type 2-M8200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 20 x height 16 x length 50M8EC type 2-M810

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 16 x length 70M8EC type 3-M8200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x height 16 x length 70M8EC type 3-M810

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Width 20 x height 16 x length 90M8EC type 4-M8100

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Width 20 x height 16 x length 90M8EC type 4-M810

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 60M10EC type 1-M10100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 60M10EC type 1-M1010

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 60M10EC type 2-M10100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 60M10EC type 2-M1010

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 85M10EC type 3-M10100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 85M10EC type 3-M1010

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 110M10EC type 4-M1050

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x height 20 x length 110M10EC type 4-M1010

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x length 40M6ECK type 2-M6200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 15 x length 40M6ECK type 2-M610

200 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x length 50M8ECK type 2-M8200

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 20 x length 50M8ECK type 2-M810

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x length 60M10ECK type2-M10100

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

10Width 25 x length 60M10ECK type2-M1010

Loading...

  1. 1

Basic Information

Material/surface treatment Copper

Additional Products in this Category

Tech Support