(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - PUW Series DIN Rail Mounting

Terminal Block - PUW Series DIN Rail Mounting
  • Volume Discount

•Number of I/O : 1-to-1 x 2
•Screw Size : M3, M3.5, M4
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block PUW Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PUW-10
PUW-20
PUW-30
PUW-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Standard Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

8 Days or more

10M316167JIS/UL/TUV16None53758.5
1 Piece(s)Available

8 Days or more

10M3.522198JIS/UL/CSA/TUV221953859
1 Piece(s)Available

8 Days or more

10M4303010JIS/UL/TUV30None671068.5
1 Piece(s)Available

8 Days or more

10M4403511JIS/UL/CSA/TUV4035671168.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1-to-1 x 2 Cover (accessory) None
Nameplate (included) None Passage Possible Screw-up Present
Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support