(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - AT Series, Multiple Mounting Types【1-8 Pieces Per Package】

Terminal Block - AT Series, Multiple Mounting Types
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Attachment, AT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AT-10
AT-15L
AT-20
AT-30
AT-60
AT-100
AT-150
AT-200
AT-300
AT-400
AT-500
AT-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Passage Screw-up Standard Rated current (TUV)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M3.5208PossiblePresentJIS/TUV2032837
1 Piece(s)Available

Same day

Stock

10M43010PossiblePresentJISNone361040
9 Piece(s)Available

Same day

Stock

10M44011PossiblePresentJISNone391140
7 Piece(s)Available

Same day

Stock

10M55014PossiblePresentJISNone431445
1 Piece(s)Available

Same day

Stock

10M69019NoPresentJISNone501949
1 Piece(s)Available

Same day

Stock

10M813025NoPresentJISNone802562.5
1 Piece(s)Available

Same day

Stock

10M816025NoPresentJISNone802564.5
1 Piece(s)Available

Same day

Stock

10M1020039NoNoneJISNone1103967
1 Piece(s)Available

Same day

Stock

10M1030050NoNoneJISNone1105067
1 Piece(s)Available

Same day

Stock

10M1240061NoNoneJISNone1106167

8 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M1650061NoNoneJISNone1106167

8 Pieces Per Package

1 Pack(s)Available

18 Days or more

-M1660061NoNoneJISNone1106167

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Cover (accessory) None
Nameplate (included) None Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support