(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TGVB/TMVB Series Crimp Terminal - Butt Splice, Insulated【100 Pieces Per Package】

TGVB/TMVB Series Crimp Terminal - Butt Splice, Insulated
  • Volume Discount

B type crimp terminals with resin inserted into the terminals. No insulating cap is required.
[Features]
· Includes an insulating covering for the B-type sleeve used for crimping and connecting adjoining wires inserted from both ends of the sleeve.
· An insulated crimp sleeve with combined insulation covering for adjoined crimp sleeves.
[Applications]
· Optimal for joining wires (B type).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMVB-0.5
TMVB-1.25
TMVB-2
TMVB-5.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.42422 to 18Yellow

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.825.522 to 16Red

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102.325.516 to 14Blue

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.527.512 to 10Yellow

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Sleeve Insulation material Vinyl
Representative standards CSA Detailed shape TM type Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.