(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Crimp Terminal - Pin, Insulated【100 Pieces Per Package】

Crimp Terminal - Pin, Insulated
  • Volume Discount

[Features]
· Center pin
For complete product overview and details on Crimp Terminal - Pin, Insulated see the sections below:

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TGNTC1.25-9T
TGNTC1.25-11T
TGVTC1.25-11T
TGWVTC1.25-9T
TGWVTC1.25-11T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall length C
(mm)
Insulation coating (color) I size (terminal length)
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025Transparency9

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1027Transparency11

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1027Transparent red11

100 Pieces Per Package

1 Pack(s)Available

44 Days or more

1026.6Transparent red9

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1028.6Transparent red11

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Bar mold Outer diameter B(mm) 1.1
Applicable wire size(AWG) 22 to 16 Insulation material Vinyl Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.