(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fittings have an insulator. MA type - 250 Series
[Features]
· For TMED shapes, copper pipe is inserted between terminal and insulator.
· 250 Series.
Part Number |
---|
TMEDN630809-MA |
TMEDN630820-MA |
Loading...
Type | Insertion Type Connector | Shape | Insertion Type | Series | 250 |
---|---|---|---|---|---|
Outer diameter B(mm) | 6.35 | Overall length C(mm) | 22 | Insulation material | Nylon |
Representative standards | UL / CSA | Number in pack | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy