(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D Series Crimp Terminal - Lug, Bare, Copper Pipe【5-100 Pieces Per Package】

D Series Crimp Terminal - Lug, Bare, Copper Pipe
  • Volume Discount

Excels in vibration resistance and dust resistance.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D8B
D14A
D14B
D22B
D38A
D60A
D60B
D70A
D70B
D80A
D80B
D100A
D100B
D150A
D150B
D200A
D200B
D325A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Number in pack

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4.59.5368100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6.412346100

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

-4.512436100

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5.515.5514100

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

-8.418.5492100

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.421.5591/050

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1121.5881/050

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1125652/050

30 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1125922/030

25 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1327.5803/025

25 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1127.5993/025

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

-1331954/025

25 Pieces Per Package

1 Pack(s)Available

15 Days or more

-11311084/025

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1337113250 to 300MCM10

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1437130250 to 300MCM10

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1545.5130400MCM10

5 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1445.5145400MCM10

5 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1553143500 to 600MCM5

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.