(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Connector BNC Series (Part Numbers)

Coaxial Connector BNC Series
  • Volume Discount

The BNC connector features a bayonet lock connection system that can be easily attached and detached. It is utilized in a wide range of communication and measurement applications. Nominal impedance = 50 Ω.

[Features]
· BNC connector is a connector with a bayonet lock connection system that is easy to attach and detach. The connector is available with a nominal impedance of 50 Ω and 75 Ω (BNCC type).
· The cable length is also very adaptable for use in a wide range of communication and measurement applications.

Part Number

Configured Part Number is shown.

050-1494

Part Number
050-1494
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Resistance
(Ω)
Applicable cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency range
(GHz)
Quantity of units ordered
(Piece)
1 Piece(s)Available

8 Days or more

-None[Others] Protective cap-[Others] Cap[Others] None---14.514.520.50 to 4100

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC
Number of cores 1 Rated voltage(V) 500 IP Rating None
Removal method Bayonet lock

Please check the type/dimensions/specifications of the part 050-1494 in the Coaxial Connector BNC Series series.

Products like this...

Part Number
050-1371
050-1372
050-1391A
050-1500-9
050-1610WG
050-1660
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Resistance
(Ω)
Applicable cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency range
(GHz)
Quantity of units ordered
(Piece)
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug505C-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug505D-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug50RG-174/316/188--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

10FemaleChassis/for panel mounting--[Others] Inconsistent-Insulation type (bulkhead)-12.712.7290 to 4-
1 Piece(s)Available

11 Days or more

-FemaleFor Circuit Boards--[Others] Inconsistent-Insulation type (L type, screw fastening)-20.612.834.50 to 4500
1 Piece(s)Available

8 Days or more

10FemaleFor Circuit Boards--[Others] Inconsistent-Insulation type (L type, low profile type, with post pin)-16.712.834.50 to 4-

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.