(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tube【5 Pieces Per Package】

Spiral Tube
  • Volume Discount

TSP spiral tube is flexible and resilient. For easy wire bundling work. Available in two colors: milky white translucent and black.

[Features]
Excellent in flexibility and resiliency, making wire bundling work easier.
Available in two colors: milky white translucent and black. Available in 9 sizes (inner diameter 2.6 mm to 25 mm).

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TSP-8
TSP-15
TSP-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter Φ
(mm)
External shape ⌀
(mm)
Length
(m)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

-89.850

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10151725

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10252825

Loading...

  1. 1

Basic Information

Color Translucent Material Polyethylene Product Type Other
Color Semi-transparent Translucent White Number with packs(Piece) 5 Features Material: polyethylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.