(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Insulation Cap【20-1,000 Pieces Per Package】

Insulation Cap
  • Volume Discount

[Features]
Effective for insulation treatment and color-coding of exposed crimped parts on crimp terminals.
· Operating temperature range: -20°C to 60°C.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
JKVC12B
JKVC12G
JKVC12R
JKVC1001S
JKVC141W
JKVC221G
JKVC2501S
JKVC601R
JKVC601W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Adaptive wire
(mm2)
Color Number with packs
(Piece)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.25Black1000

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.25Green1000

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.25Red1000

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

100Blue50

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

14White100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

22Green100

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

250Blue20

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

60Red100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

60White100

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.