(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool (P-706)

Crimping Tool (P-706)
  • Volume Discount

For use with open barrel terminals. Easy operations model. Sizes: 1.4 to 3.7. Coated circular crimping: 1.8φ, 2.54φ, and 4.0φ head size. Plate thickness (mm): 2.1 - to 2.6.

[Features]
· Appropriate for use with crimping for small contact pins (the die part includes steps and is finished thin).
· Wire sizes supported: AWG #28 to #14.
· Weight: 200 g.

(i)Caution

Part Number

Configured Part Number is shown.

P-706

Part Number
P-706
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Adaptive terminal type Open barrel terminal Adaptive terminal size Dice width: 1.4 to 4.0 mm Total length(mm) 208
Molding check mechanism None

Please check the type/dimensions/specifications of the part P-706 in the Crimping Tool (P-706) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.