(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Wire stripper (P-960)

Wire stripper (P-960)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Very light at just 80 g. Fits perfectly in even a smaller hand. Wires handled: 0.3 mm2, 0.5 mm2, 0.75 mm2, 1.25 mm2, 2 mm 2

[Features]
· Slender, ergonomic design.
· A stopper that uses a spring provides the feeling of a click enabling operation at hand and full locking.
· Because there are pliers at its tip, it can be used to bend and pull wires.
· Weight: 80 g.

(i)Caution

Part Number

Configured Part Number is shown.

P-960

Part Number
P-960
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Total length(mm) 163 Adaptive wire size (single wire)(Φ/mm) 0.8/1.0/1.6/2.0 Adaptive wire size (stranded cable)(mm2) 0.3/0.5/0.75/1.25/2.0

Please check the type/dimensions/specifications of the part P-960 in the Wire stripper (P-960) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.