(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MP3 Sound Synthetic Alarm BKV for Boards (BKV-31JF-J)

MP3 Sound Synthetic Alarm BKV for Boards BKV-31JF-J
  • Volume Discount

•Shape : Square
•Sound : Continual, Pulse
•Types of Sound : Other, Voice/music
•Rated Voltage : 12-24V DC, AC100V, AC220V
•Volume Adjustment : Available
For complete product overview and details on MP3 Sound Synthetic Alarm BKV for Boards (Patlite) see the sections below:

PDF

Part Number

Configured Part Number is shown.

BKV-31JF-J

 
Part Number
BKV-31JF-J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Voltage
(V)
Representative Standards Main Body Color
1 Piece(s)Available

8 Days or more

DC12 to 24VCELight gray

Loading...

  1. 1

Basic Information

Shape Square Sound Continual / Pulse Types of Sound Voice/music / Other
Volume(dB) 95 Volume Adjustment Available IP Rating IP40
Length(mm) 120 Width(mm) 120 Height(mm) 62.8
Notes Please refer to the manufacturer's catalog for details of the types of sounds, melodies.

Please check the type/dimensions/specifications of the part BKV-31JF-J in the MP3 Sound Synthetic Alarm BKV for Boards series.

Products like this...

Part Number
BKV-31JF-K
BKV-31KF-J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Voltage
(V)
Representative Standards Main Body Color
1 Piece(s)Available

8 Days or more

DC12 to 24VCEDark gray
1 Piece(s)Available

8 Days or more

[100V AC] AC100V-Light gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.