(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Board Seals - Groove Rubber

Electrical Board Seals - Groove Rubber
  • Volume Discount

Can be used for protection of openings.

[Features]
· RP-MB: Can be used in conjunction with plate thicknesses of 1.6 to 3.2 mm due to inclusion of internal groove.
· RP-MB-15: Can protect cross-sectional elements of plate thickness 1.6 to 3.2 mm.
· RP-KE: Internal metal core provides high holding power; can be used for plate thicknesses of 0.8 to 2.3 mm.

Part Number

Configured Part Number is shown.

Part Number
RP-KE
RP-MB
RP-MB-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension: Thickness/Depth
(mm)
Material/surface treatment Features
1 Piece(s)Available

8 Days or more

10EPDM8EPDMLength: 25 m
1 Piece(s)Available

8 Days or more

10PVC6PVCLength: 100m
1 Piece(s)Available

8 Days or more

10PVC7PVCLength: 50m

Loading...

  1. 1

Additional Products in this Category

Tech Support