(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Bar

Ground Bar
  • Volume Discount

Can be used as a copper bar for grounding

[Features]
- Since screw holes have already been added, there is no need for tapping after purchase.
- Many different copper bar dimensions as well as screw hole counts are available; the user should select a set of specifications which are best suited for the number of lines to be included.

Part Number

Configured Part Number is shown.

Part Number
EBA-20-5E
EBA-20-10E
EBA-20-10SE
EBA-20-12WE
EBA-20-18E
EBA-25-10E
EBA-25-20E
EBA-30-14E
EBA-60-30E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
1 Piece(s)Available

8 Days or more

1020 x 4 x 110
1 Piece(s)Available

8 Days or more

1020 x 4 x 160
1 Piece(s)Available

8 Days or more

1020 x 5 x 175
1 Piece(s)Available

8 Days or more

1020 x 5 x 205
1 Piece(s)Available

8 Days or more

1020 x 4 x 240
1 Piece(s)Available

8 Days or more

1025 x 4 x 115
1 Piece(s)Available

Same day

Stock

1025 x 4 x 165
1 Piece(s)Available

8 Days or more

1030 x 5 x 100
1 Piece(s)Available

8 Days or more

1060 x 6 x 170

Loading...

  1. 1

Basic Information

Material/surface treatment Nickel plating

Additional Products in this Category

Tech Support