(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - RT Series, DIN Rail Mounting, Ultra-Compact【10-200 Pieces Per Package】

Terminal Block - RT Series, DIN Rail Mounting, Ultra-Compact
  • On Sale Till 07/03/2025
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3, M3.5, M4
•Wiring Method : Screw
•Mounting Method : C type16 mm rail
For complete product overview and details on Ultra Small Terminal Block RT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RT-10S
RT-10SC-4P
RT-10SC-8P
RT-10SC-10P
RT-20S
RT-30S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSParts / Finished Products Number of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

200 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10Individual parts1M31510NoneNonePossibleAC/DC25025730.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Assembled product4M3157PresentPresentNoAC/DC250243330.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Assembled product8M3157PresentPresentNoAC/DC250246130.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Assembled product10M3157PresentPresentNoAC/DC250247530.2

200 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Individual parts1M3.52013NoneNonePossibleAC/DC38029831.7

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Individual parts1M43015NoneNonePossibleAC/DC500361034

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C type16 mm rail Number of I/O 1 to 1
Screw-up None Standard JIS

Additional Products in this Category

Tech Support