(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, CTK Series, Direct Mounting【1-50 Pieces Per Package】

Terminal Block - Assembly, CTK Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3, M3.5, M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on CTK Assembly Terminal Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CTK-10S-4P
CTK-10S-10P
CTK-10S-20P
CTK-10S-26P
CTK-15-20P
CTK-15-30P
CTK-15R-10P
CTK-15R-12P
CTK-15R-30P
CTK-15S-6P
CTK-15S-10P
CTK-15S-20P
CTK-30-20P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

104M315157JIS/UL/CSA15AC/DC66031.55225

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010M315157JIS/UL/CSA15AC/DC66031.59425

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20M315157JIS/UL/CSA15AC/DC66031.516425

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026M315157JIS/UL/CSA15AC/DC66031.520625

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1020M315-8JIS-AC/DC60030179.425

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030M315-8JIS-AC/DC60030259.425
1 Piece(s)Available

8 Days or more

1010M3.515-8JIS-AC/DC25031.510425
1 Piece(s)Available

Same day

Stock

1012M3.515-8JIS-AC/DC25031.512025
1 Piece(s)Available

8 Days or more

1030M3.515-8JIS-AC/DC25031.526425
1 Piece(s)Available

Same day

Stock

106M3.515158JIS/UL/CSA15AC/DC66031.57225
1 Piece(s)Available

8 Days or more

-10M3.515158JIS/UL/CSA15AC/DC66031.510425
1 Piece(s)Available

Same day

Stock

1020M3.515158JIS/UL/CSA15AC/DC66031.518425
1 Piece(s)Available

Same day

Stock

1020M430-11JIS-AC/DC6003424227

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Cover (accessory) Present Nameplate (included) Present
Passage Possible Screw-up None Side board Present

Additional Products in this Category

Tech Support