(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, CTKC Series, Direct Mounting【1-24 Pieces Per Package】

Terminal Block - Assembly, CTKC Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on CTKC Assembly Terminal Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CTKC-15R-20P
CTKC-65S-1P
CTKC-65S-4P
CTKC-100-3P
CTKC-150-3P
CTKC-150ST-1P
CTKC-200-3P
CTKC-200-4P
CTKC-300-3P
CTKC-400-2P
CTKC-400-3P
CTKC-800-3P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

8 Days or more

1020M3.515-Non-Stat Type8PossibleJISNoneAC/DC25031.519025

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

101M69065Non-Stat Type19NoJIS/UL/CSA65AC/DC660506135

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104M69065Non-Stat Type19NoJIS/UL/CSA65AC/DC6605011835

8 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103M8132100Non-Stat Type24.5NoJIS/UL/CSA100AC/DC66060123.539

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3M8175150Non-Stat Type28NoJIS/UL/CSA150AC/DC6606313443
1 Piece(s)Available

8 Days or more

101M8175-Stat Type28NoJISNoneAC/DC660637843
1 Piece(s)Available

Same day

Stock

103M10240200Non-Stat Type39NoJIS/UL/CSA240AC/DC6608616950.5
1 Piece(s)Available

8 Days or more

104M10240200Non-Stat Type39NoJIS/UL/CSA240AC/DC6608620850.5
1 Piece(s)Available

8 Days or more

103M10310300Non-Stat Type47NoJIS/UL/CSA300AC/DC6609719359
1 Piece(s)Available

8 Days or more

102M12400400Non-Stat Type58NoJIS/UL/CSA400AC/DC66011016867.5
1 Piece(s)Available

Same day

Stock

103M12400400Non-Stat Type58NoJIS/UL/CSA400AC/DC66011022667.5
1 Piece(s)Available

8 Days or more

-3M16800-Non-Stat Type66NoJISNoneAC/DC66012425077

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Cover (accessory) Present Nameplate (included) Present
Screw-up None Side board Present

Additional Products in this Category

Tech Support