(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, ATK Series, Direct Mounting【1-30 Pieces Per Package】 (Part Numbers)

Terminal Block - Assembly, ATK Series, Direct Mounting
  • Volume Discount

The ATK / ATJK series screw terminal block offers side plates and shafts with a direct DIN-rail mounting.

[Features]
・1 to 30 pole variations.
・Rated current capacity at 20 to 600 A.
・Pitch ranging from 8 to 61 mm.
・Voltage capacity up to 660 V DC / AC.

Part Number

Configured Part Number is shown.

ATJK-20-11P

Part Number
ATJK-20-11P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Features Pitch Between Terminals
(mm)
Passage Screw-up Wire Connecting Screw Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

15 Days or more

1011M440None10PossiblePresentLong ScrewAC/DC66035.513336.3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Cover (accessory) Present Nameplate (included) Present
Standard JIS

Additional Products in this Category

Tech Support