(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-Resistant Closed-End Connectors for Disaster Prevention【100 Pieces Per Package】

Heat-Resistant Closed-End Connectors for Disaster Prevention
  • Volume Discount

[Features]
· Conventional time-consuming taping method is not required, thus saving work time.
· Passes the heat resistance test stipulated in Fire Department Notice No. 11, where 380°C is reached after 15 minutes.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQCE-2HP
SQCE-5HP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter diameter B
(mm)
Overall length C
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

109.620

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012.322

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Enclosed type Features Heat-resistant
Insulation material Cross-link polyethylene Insulation coating (color) Transparent red Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.