(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Chain Terminal - Bullet, Bare【5,000 Pieces Per Package】

Crimp Chain Terminal - Bullet, Bare
  • Volume Discount

This product is essential as an intermediate connection for automobile wiring.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

CSS43925-F

 
Part Number
CSS43925-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Giboshi shape Outer diameter B(mm) 3.9
Overall length C(mm) 17.5 Applicable wire size(AWG) 20 to 14 Detailed shape Giboshi type terminal F shape
Tip diameter(mm) 3.9 Number in pack 5000

Please check the type/dimensions/specifications of the part CSS43925-F in the Crimp Chain Terminal - Bullet, Bare series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.