(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector (T Type)【5-100 Pieces Per Package】

Connector (T Type)
  • Volume Discount

This connector has dimples and serrations.

[Features]
· A single dimple and two serrations (dimple: T-11–T365, serration: T7/T450–T700) are applied to the inside of the connector to enhance contact reliability.
· The inside and outside of the connector are chamfered on three sides to prevent wire damage.
· The compression position is indicated by four stamped markings.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T7
T11
T16
T20
T26
T44
T60
T76
T98
T122
T154
T190
T240
T288
T365
T450
T560
T700
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable wire cross section
(mm2)
Number with packs
(Piece)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.5 to 7100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.5 to 11100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011.5 to 16100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-14 to 20100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-21 to 26100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-27 to 44100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-45 to 60100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-61 to 76100

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-77 to 9860

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-99 to 12260

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-123 to 15460

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-155 to 19030

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-191 to 24020

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-241 to 28820

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-289 to 36520

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

-366 to 4505

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

-451 to 5605

5 Pieces Per Package

1 Pack(s)Available

15 Days or more

-561 to 7005

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.