(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Crimping Tool (P-77)

Crimping Tool (P-77)
  • Volume Discount

For use with ring sleeves. JIS C9711 certified by ECEE. Includes a molding check mechanism and die engraving. Terminals supported: ultra-small, small, medium, and large ring sleeves. Overall length: 286 mm.

[Features]
· This crimping tool supports small (including 1.6 x 2), medium, and large ring sleeve crimping sizes.
· Sizes supported: small (1.6 x 2), medium, large.
· Weight: 430 g.

(i)Caution

Part Number

Configured Part Number is shown.

P-77

Part Number
P-77
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Adaptive terminal type Ring sleeve Adaptive terminal size 1.6 x 2 / small / medium / large Total length(mm) 286
Molding check mechanism Present

Please check the type/dimensions/specifications of the part P-77 in the Crimping Tool (P-77) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.