(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool (P-704)

Crimping Tool (P-704)
  • Volume Discount

For use with solderless crimping, insulated crimping terminals, simple handling terminals, 1.25 to 2.0 sleeves, and M3, 3.5, and 4 screw cutters.

[Features]
· Screw cutter: 3 mm, 3.5 mm, and 4 mm.
· Wire strippers: 0.3 mm2, 0.50 mm2, 0.75 mm2, 1.25 mm2, and 2 mm2.
· Applicable size: 1.25/2.
· Weight: 210 g.

(i)Caution

Part Number

Configured Part Number is shown.

P-704

Part Number
P-704
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Adaptive terminal type Bare crimp terminal, insulated crimp terminal Adaptive terminal size 1.25/ 2/ CE1/ CE2 Total length(mm) 205
Molding check mechanism None

Please check the type/dimensions/specifications of the part P-704 in the Crimping Tool (P-704) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.