(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electronic Sound Alarm BK

Electronic Sound Alarm BK
  • Volume Discount

Height: 62.8
Ip Rating: IP40
Length: 120
Notes: Please refer to the manufacturer's catalog for details of the types of sound tones.
Shape: Square
Sound: Continual
Sound Type: Voice/music
Volume: 95
Volume Adjustment: Available
Width: 120
For complete product overview and details on Electronic Sound Alarm, BK Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BK-24A-J
BK-24A-K
BK-24C-J
BK-24C-K
BK-24D-J
BK-24E-J
BK-24E-K
BK-100A-J
BK-100A-K
BK-100C-J
BK-100C-K
BK-100D-J
BK-100E-J
BK-220A-J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Voltage
(V)
Representative Standards Sound Pattern Main Body Color
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEA typeLight gray
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEA typeDark gray
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEC typeLight gray
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEC typeDark gray
1 Piece(s)Available

8 Days or more

10DC12 to 24VCED typeLight gray
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEE typeLight gray
1 Piece(s)Available

8 Days or more

-DC12 to 24VCEE typeDark gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-A typeLight gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-A typeDark gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-C typeLight gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-C typeDark gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-D typeLight gray
1 Piece(s)Available

8 Days or more

-[100V AC] AC100V-E typeLight gray
1 Piece(s)Available

8 Days or more

-[200V AC] AC220V-A typeLight gray

Loading...

  1. 1

Basic Information

Shape Square Sound Continual Types of Sound Voice/music
Volume(dB) 95 Volume Adjustment Available IP Rating IP40
Length(mm) 120 Width(mm) 120 Height(mm) 62.8
Notes Please refer to the manufacturer's catalog for details of the types of sound tones.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.