(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Medium Layered Signal Lights, LME Series

Stack Lights - Medium Layered Signal Lights, LME Series
  • Volume Discount

•Type : Standard
•Shape : Circular
•Mounting method : Circular pole mounting, Direct mounting, Mounting of L type metal fitting pole, Removable pole mount
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC24V, AC100V, AC220V
•Color (top stage) : Blue, Green, Red, Red/Green/Blue, Red/Yellow/Green, Red/Yellow/Green/Blue, Red/Yellow/Green/White, White, Yellow, Yellow/green/blue, Yellow/green/blue/white
•Color (second stage) : Green, Yellow
•Shape : Circular
•Rated voltage : AC/DC24V, AC100V, AC220V
•Color (top stage) : Blue, Green, Red, Red/Green/Blue, Red/Yellow/Green, Red/Yellow/Green/Blue, Red/Yellow/Green/White, White, Yellow, Yellow/green/blue, Yellow/green/blue/white
•Color (second stage) : Green, Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Circular pole mounting, Direct mounting, Mounting of L type metal fitting pole, Removable pole mount
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on LED Medium-Sized Layered Signal Light LME see the sections below:

PDF

Part Number

Configured Part Number is shown.

LME-302L-RYG

 
Part Number
LME-302L-RYG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Thickness Φ 60
Rated voltage(V) AC/DC24V Steps = N 3 Color (top stage) Red
Color (second stage) Yellow Color (third stage) Green Light Source LED
Mounting method Mounting of L type metal fitting pole Buzzer (with/without) None Lighting/blinking Lighting
Representative standards CE / UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.