(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Quick holder, KH【10 Pieces Per Package】

Quick holder, KH
  • Volume Discount

A bracket for mounting wiring and other things by gripping it at an angle.

[Features]
- Bracket is fixed with one screw, minimizing the work required to form holes.
- With the KH-65 and KH-100, the wiring can be directly fixed in place using a zip tie.
- Brackets with insulation coating also available.

Part Number

Configured Part Number is shown.

Part Number
KH-1-3C
KH-4-3C
KH-65-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew diameter Length
(mm)
Width
(mm)
Height
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5402525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4201619

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

10M6652020

Loading...

  1. 1

Basic Information

Type Holder Number in pack 10 Material Steel Plate
Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support