(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat bar

Flat bar
  • Volume Discount

This is a flat bar with holes, with limitless applications in electrical work, piping, air conditioning work, wiring boards, etc.

Part Number

Configured Part Number is shown.

Part Number
F-19L-3C
F-26L-3C
F-26L-SUS
F-38L-3C
F-38L-SUS
F-38L-ZN
Part NumberMinimum order quantityVolume DiscountDays to Ship Material/finishing Length L
(mm)
Width
(mm)
Hole size
(mm)
Plate thickness t
(mm)
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)2000196.23.0
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)18002572.3
1 Piece(s)Available

12 Days or more

SUS (stainless steel)18002572.0
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)180036113.2
1 Piece(s)Available

12 Days or more

SUS (stainless steel)180036113.0
1 Piece(s)Available

12 Days or more

ZN (iron, molten zinc)180036113.2

Loading...

  1. 1

Basic Information

Type Angle

Additional Products in this Category

Tech Support