(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Epoxy Insulator

Epoxy Insulator
  • Volume Discount

Epoxy insulation for high voltages (6kV).

[Features]
▪ Manufactured for reliable quality using resin formation technology employing JIS standard (JISC3851) as a reference standard.
· Smaller, lighter, more shock resistant, providing better electrical and mechanical properties than traditional porcelain insulators

Part Number

Configured Part Number is shown.

Part Number
ES-6-2-RO
ES-6-2X-RO
ES-6-3-RO
ES-6-3X-RO
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew type
1 Piece(s)Available

8 Days or more

10Upper surface M8x2, lower surface M8x2
1 Piece(s)Available

8 Days or more

-Upper surface M8×2, lower surface 90° rotating M8×2
1 Piece(s)Available

8 Days or more

10Upper surface M8×3, lower surface M8×3
1 Piece(s)Available

12 Days or more

-Upper surface M8x3, lower surface 90° rotating M8x3

Loading...

  1. 1

Basic Information

Type Bracket Material Epoxy Resin, Threaded Portion: Brass

Additional Products in this Category

Tech Support