(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Hydraulic Crimp Tool AKH150S

Manual Hydraulic Crimp Tool AKH150S
  • Volume Discount

[Features]
- Fast forwarding mechanism
- Turn the handle 1-2 times to quickly temporarily hold the terminal, and 4-5 times for speed crimping. Return speed is only 3 seconds.
- The head can be rotated up to 180°.

(i)Caution

Part Number

Configured Part Number is shown.

AKH150S

Part Number
AKH150S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Total length(mm) 500 Applicable terminal Bare crimp terminal · bare crimp sleeve (P.B) Applicable size(mm2) 14/22/38/60/70/80/100/150

Please check the type/dimensions/specifications of the part AKH150S in the Manual Hydraulic Crimp Tool AKH150S series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.