(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-Quick Connector/Mount【50 Pieces Per Package】 (KS-12-3C)

Mini-Quick Connector/Mount KS-12-3C
  • Volume Discount

A supporting clasp useful for wiring ducts and small parts.

[Features]
· Convenient adjustment of height and dimensions.
· Use push-mount ties with KS-14 for easy wiring

Part Number

Configured Part Number is shown.

KS-12-3C

Part Number
KS-12-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Specifications

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

Parallel connection, height 20 mm

Loading...

  1. 1

Basic Information

Type Channel / Rail Part Number in pack 50 Material Steel Plate t=2
Surface finish 3C trivalent chromate

Please check the type/dimensions/specifications of the part KS-12-3C in the Mini-Quick Connector/Mount series.

Products like this...

Part Number
KS-11-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Specifications

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

Flat surface connection, long hole

Additional Products in this Category

Tech Support