(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Pin Retainer - I-Shaped, 3 or 4 Side or Face Holes, APR Series

NAAMS Pin Retainer - I-Shaped, 3 or 4 Side or Face Holes, APR Series

NAAMS pin retainers are blocks made specifically for NAAMS locating pins. They retain the desired location of the pins during the automation process.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR050M
APR051M
APR060M
APR061M
APR062M
APR063M
APR070M
APR071M
APR075M
APR076M
APR077M
APR078M
APR221M
APR222M
APR241M
APR242M
APR260M
APR261M
APR265M
APR266M
APR267M
APR268M
APR276M
APR277M
APR280M
APR281M
APR282M
APR283M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W)
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesThrough HoleN11(for M10 Screw)25
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)25
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)25
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide25mm SeriesCounterboreC10(For M10 Screw)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone25mm SeriesCounterboreC10(For M10 Screw)25
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesThrough HoleN11(for M10 Screw)25
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)25
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

4 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)30
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)25
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesCounterboreC8(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone20mm SeriesCounterboreC8(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)25
1 Piece(s)

6 Days

3 HolesFace HoleA-36 SteelBlack Oxide20mm SeriesCounterboreC8(for M8 Screw)25
1 Piece(s)

6 Days

3 HolesFace Hole304 Stainless SteelNone20mm SeriesCounterboreC8(for M8 Screw)25

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard

Additional Products in this Category

Tech Support