(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hex Socket Flat Head Cap Screw - Stainless Steel, Inch【1-50 Pieces Per Package】

Hex Socket Flat Head Cap Screw - Stainless Steel, Inch

Hex-head screws can be tightened with a wrench or socket, and can be used with a washer. This may be referred to as a Combi screw. 316 Stainless Steel has excellent corrosion and chemical resistance.

Part Number

Configured Part Number is shown.

Part Number
ZSCRW-518
ZSCRW-519
ZSCRW-520
ZSCRW-521
ZSCRW-522
ZSCRW-523
ZSCRW-524
ZSCRW-525
ZSCRW-526
ZSCRW-527
ZSCRW-528
ZSCRW-529
ZSCRW-530
ZSCRW-531
ZSCRW-532
ZSCRW-533
ZSCRW-534
ZSCRW-535
ZSCRW-536
ZSCRW-537
ZSCRW-538
ZSCRW-539
ZSCRW-540
ZSCRW-541
ZSCRW-542
ZSCRW-543
ZSCRW-544
ZSCRW-545
ZSCRW-546
ZSCRW-547
ZSCRW-548
ZSCRW-549
ZSCRW-550
ZSCRW-551
ZSCRW-552
ZSCRW-553
ZSCRW-554
ZSCRW-555
ZSCRW-556
ZSCRW-557
ZSCRW-558
ZSCRW-559
ZSCRW-560
ZSCRW-561
ZSCRW-563
ZSCRW-564
ZSCRW-565
ZSCRW-566
ZSCRW-567
ZSCRW-568
ZSCRW-569
ZSCRW-570
ZSCRW-571
ZSCRW-572
ZSCRW-573
ZSCRW-574
ZSCRW-575
ZSCRW-576
ZSCRW-577
ZSCRW-578
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread ridge Type Sales Unit Nominal of Thread (inch) Length L (inch) Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.23/162-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.21/42-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.25/162-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.23/82-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.21/22-56 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.43/164-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.41/44-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.45/164-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.43/84-40 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.47/164-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.41/24-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.45/84-40 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.43/44-40 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.47/84-40 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.414-40 Thread

25 Pieces Per Package

1 Pack(s)

Quote

Unified coarse UNCBox/packageNO.41 1/44-40 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.41 1/24-40 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.61/46-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.65/166-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.63/86-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.67/166-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.61/26-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.65/86-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.63/46-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.67/86-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.616-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.61 1/46-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.61 1/26-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.626-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81/48-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.85/168-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.83/88-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.87/168-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81/28-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.85/88-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.83/48-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.87/88-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.818-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81 1/88-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81 1/48-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81 1/28-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.81 3/48-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.828-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.82 1/28-32 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.105/1610-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.103/810-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.107/1610-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.101/210-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.105/810-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.103/410-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.107/810-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.10110-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.101 1/810-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.101 1/410-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.101 1/210-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.101 3/410-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.10210-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.102 1/210-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unified coarse UNCBox/packageNO.10310-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine UNFBox/packageNO.101/410-32 Thread

Loading...

Basic Information

Detailed Shape Flat Head Material 316 Stainless Steel Surface Treatment None
Application Standard / Chemical Resistance / Abrasion Resistance Screw Type Complete thread

Additional Products in this Category

Tech Support