(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Hex Socket Button Head Cap Screw - Stainless Steel, Inch【1-100 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Inch

Hex Drive Button Head cap screws are tightened with a socket wrench drive and will be less likely to snag on clothing or other objects. Both black oxide and armor coat finishes resist corrosion. 316 Stainless Steel is resistant to intergranular corrosion.

Part Number

Configured Part Number is shown.

Part Number
ZSCRW-1
ZSCRW-2
ZSCRW-3
ZSCRW-4
ZSCRW-5
ZSCRW-6
ZSCRW-7
ZSCRW-8
ZSCRW-9
ZSCRW-10
ZSCRW-11
ZSCRW-12
ZSCRW-13
ZSCRW-14
ZSCRW-15
ZSCRW-16
ZSCRW-17
ZSCRW-18
ZSCRW-19
ZSCRW-20
ZSCRW-21
ZSCRW-22
ZSCRW-23
ZSCRW-24
ZSCRW-25
ZSCRW-26
ZSCRW-27
ZSCRW-28
ZSCRW-29
ZSCRW-30
ZSCRW-31
ZSCRW-32
ZSCRW-33
ZSCRW-34
ZSCRW-35
ZSCRW-36
ZSCRW-37
ZSCRW-38
ZSCRW-39
ZSCRW-40
ZSCRW-41
ZSCRW-42
ZSCRW-43
ZSCRW-44
ZSCRW-45
ZSCRW-46
ZSCRW-47
ZSCRW-48
ZSCRW-49
ZSCRW-50
ZSCRW-51
ZSCRW-52
ZSCRW-53
ZSCRW-54
ZSCRW-55
ZSCRW-56
ZSCRW-57
ZSCRW-58
ZSCRW-59
ZSCRW-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Type Unit of Sale Thread Size (Inch) Length L (Inch) Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.21/82-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.23/162-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.21/42-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.25/162-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.23/82-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.21/22-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.25/82-56 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.41/84-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.47/164-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.45/84-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.43/44-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.414-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.41 1/44-40 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.41 1/24-40 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.61/86-32 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.63/166-32 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.61/46-32 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.65/166-32 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.63/86-32 Thread

100 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.67/166-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.65/86-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.63/46-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.616-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.61 1/46-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.626-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.81/48-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.85/168-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.83/88-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.87/168-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.81/28-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.85/88-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.83/48-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.87/88-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.818-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.81 1/48-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.81 1/28-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.81 3/48-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.828-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.101/410-24 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.105/1610-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.103/810-24 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.107/1610-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.101/210-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.105/810-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.103/410-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.10110-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.101 1/410-24 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.101 1/210-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.101 3/410-24 Thread

10 Pieces Per Package

1 Pack(s)

13 Days

Unify Coarse, UNCBox, PackNO.10210-24 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.101/410-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.105/1610-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.103/810-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.107/1610-32 Thread

50 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.101/210-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.105/810-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.103/410-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.107/810-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.10110-32 Thread

25 Pieces Per Package

1 Pack(s)

13 Days

Unify Fine, UNFBox, PackNO.101 1/410-32 Thread

Loading...

Basic Information

Material 316 Stainless Steel Surface Treatment None Tip Shape Flat End
Additional Shapes Standard Application Standard / Chemical Resistance

Additional Products in this Category

Tech Support