(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Sealing Hex Bolt - 18-8 Stainless Steel, Unified Coarse【5 Pieces Per Package】 (ZBOLT-373)

Self-Sealing Hex Bolt - 18-8 Stainless Steel, Unified Coarse ZBOLT-373

Positive sealing under pressure, and will install like a normal bolt. The bolt, when combined with a rubber O-ring and tightened completely, creates a 360-degree seal.

Part Number

Configured Part Number is shown.

ZBOLT-373

Part Number
ZBOLT-373
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (inch) Length L (inch) Threads per Inch

5 Pieces Per Package

1 Pack(s)

13 Days

1/43/420

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material 18-8 Stainless Steel
Surface Treatment No Thread ridge Type Unified coarse UNC Additional Shapes Standard / With Retaining Ring Grooves
Sales Unit Box/package Application Standard / Chemical Resistance

Please check the type/dimensions/specifications of the part ZBOLT-373 in the Self-Sealing Hex Bolt - 18-8 Stainless Steel, Unified Coarse series.

Products like this...

Part Number
ZBOLT-372
ZBOLT-374
ZBOLT-375
ZBOLT-376
ZBOLT-377
ZBOLT-378
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (inch) Length L (inch) Threads per Inch

5 Pieces Per Package

1 Pack(s)

13 Days

1/41/220

5 Pieces Per Package

1 Pack(s)

13 Days

1/4120

5 Pieces Per Package

1 Pack(s)

13 Days

1/41 1/420

5 Pieces Per Package

1 Pack(s)

13 Days

1/41 1/220

5 Pieces Per Package

1 Pack(s)

13 Days

1/4220

5 Pieces Per Package

1 Pack(s)

13 Days

1/42 1/220

Additional Products in this Category

Tech Support